Quick Search

CAT 308

CAT 308

Year
2022
Working hours
304 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 308
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberGG806311
Unit NumberGG86311
Catalog Number4904298
Year2022
Hours304 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax127,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*308 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, SWING
*CAMERA, REAR VIEW
*CAT KEY, WITH PASSCODE OPTION
*CONTROL, QC, 3 LINE
*COUNTERWEIGHT, EXTRA
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C3.3 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM, COUPLER, ISO
*FILM, INC. CANADA
*HEATER, WATER JACKET
*INSTRUCTIONS, ANSI
*INTEGRATED RADIO
*LIGHTS, STANDARD
*LINES, BOOM
*LINES, QC, LNG STK, 3 LINE
*LINES, STICK
*LINKAGE, BUCKET W/ LIFTING EYE
*MONITOR NEXT GEN, ADVANCED, CR
*PRODUCT LINK, CELLULAR PLE643
*SEAT, AIR SUSP, FABRIC, HEATED
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STD BLADE, STD U/C, TG W/PAD
*STICK, LONG
BUCKET-HD, 24", 8.1 FT3, 7T
BUCKET-HD, 36", 13.8 FT3, 7T
COUPLER, PG, HYD, 8T
LANE 3 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
THUMB,HYD + COUPLER,PG,HYD, 8T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering