Quick Search

CAT 308E2

CAT 308E2

Year
2018
Working hours
2,635 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 308E2
Quinn Company
CategoryCrawler Excavators
Serial NumberFJX12416
Unit NumberCCU001068
Catalog Number10104793
Year2018
Hours2,635 h
CountryUnited States
LocationCITY OF INDUSTRY, United States
Pricing
Price Excluding Tax89,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE LONG
BLADE, 91", WELD-ON
COUNTERWEIGHT, STANDARD
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
GUARD, TRACK GUIDING, CENTER
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering