Quick Search

CAT 308E2 CR

CAT 308E2 CR

CAT Certified
Year
2017
Working hours
5,787 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 308E2 CR
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberFJX08864
Unit Number81863
Catalog Number10106214
Year2017
Hours5,787 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding Tax38,985 USD
Tax (10%)3,898 USD
Price Including Tax42,883 USD
Details
Accessories
BeaconBeacon
Additional informationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are net cash ex works

BLADE, 2310 MM, WELD-ON
BUCKET, 1200MM, MUD
BUCKET-HD, 330MM, 0.10 M3, 7T
BUCKET-HD, 457MM, 0.15 M3
BUCKET-HD, 610MM 0.23 M3
BUCKET-HD, 914MM 0.39 M3
COUNTERWEIGHT, STANDARD
COUPLER, PG, HYD, DUAL LOCK
GUARD, SWIVEL
HYDRAULICS, AUX.,QC,(L-STK)
LANE 3 ORDER
LIGHTS, LED
Online Owner's Manual
PINS, BUCKET
PRODUCT LINK, CELLULAR, PL240
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL, REFUELING PUMP
TRACK, 450MM RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering