Quick Search

CAT 308E2 CRCB

CAT 308E2 CRCB

Year
2017
Working hours
2,891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Monroe, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 308E2 CRCB
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberFJX07936
Unit Number16W01109
Catalog Number2541859
Year2017
Hours2,891 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax99,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE LONG
BLADE, 91", BOLT-ON
COUNTERWEIGHT, EXTRA
COUPLER SN 2201897-11
COUPLER, PG, HYD, DUAL LOCK
ENG SN 8GU4731 MSO ADQZA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TH SN 16W1523TH
TRACK,450MM TG W/RUBBER PAD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering