Quick Search

CAT 308D

CAT 308D

Year
2012
Working hours
4,052 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Lyon / Venissieux, 69
+33 149228299
Show phone number
Basic information
BrandCAT 308D
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberGBT00713
Unit Number22046481
Catalog Number10056838
Year2012
Hours4,052 h
CountryFrance
LocationLYON / VENISSIEUX, France
Pricing
Price Excluding Tax48,436 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CE PLATECE PLATE
BOOM CHECK VALVEBOOM CHECK VALVE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK CHECK VALVESTICK CHECK VALVE
STICK, SHORTSTICK, SHORT
BOOM, 2 PIECEBOOM, 2 PIECE
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
200
  • Good
  • Good
safety items
300
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
030
  • flèche double déport
  • Fair
  • Fair
  • Fair
stick
030
  • bras de 2,1 M
  • Fair
  • Fair
  • Fair
bucket
  • Yes
  • 1 godet terrassement 900 mm
  • CAT
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEOK 20%
Track Shoes3 AR 450 mmm
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering