Quick Search

CAT 323-07

CAT 323-07

CAT Certified
Year
2020
Working hours
2,142 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TERRA CAT
Wellington
+64 39832450
Show phone number
Basic information
BrandCAT 323-07
Terra Cat
CategoryCrawler Excavators
Serial NumberLTN00330
Unit NumberEQ049973
Catalog Number10116264
Year2020
Hours2,142 h
CountryNew Zealand
LocationWellington, New Zealand
Pricing
Price Excluding Tax146,597 USD
Tax (15%)21,990 USD
Price Including Tax168,586 USD
Details
Accessories
Grading System - 2DGrading System - 2D
Machine Control System Brand - CATMachine Control System Brand - CAT
LightingLighting
BeaconBeacon
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Radio - BluetoothRadio - Bluetooth
Payload Measurement SystemPayload Measurement System
Additional information360 DEG CAMERAS
600mm TG tracks
AIR CONDITIONED ROPS CAB
CAB ROOF & SCREEN GUARDS
DIG BUCKET
MP & HP AUX HYDRAULIC LINES
Online Owner's Manual
PRODUCT LINK
Protection EPP Power Train & Hydraulics 12mths / 3000hrs
TILT COUPLER
UPPER AREA HAND RAILS
WIDE BUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
510
  • Yes
  • A2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
general condition
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering