Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 307E2
2018
1730 Hours
PON EQUIPMENT AS (NORWAY)
Brand
CAT 307E2
Category
Crawler Excavators
Serial Number
KC900861
Unit Number
E0005388
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 307E2
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 307E2
Year
2018
Working hours
1,730 h
Print
Add to favorites
‹
›
×
Videos of CAT 307E2
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
62,257
PON EQUIPMENT AS (NORWAY)
Rudshøgda
+47 98424767
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
CAT 307E2
Pon Equipment AS
Category
Crawler Excavators
Serial Number
KC900861
Unit Number
E0005388
Catalog Number
10070341
Year
2018
Hours
1,730 h
Country
Norway
Location
Rudshøgda, Norway
Pricing
Price Excluding Tax
62,257
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Certificates
CE
Accessories
Emissions Level - EPA - Tier4
Emissions Level - EPA - Tier4
Emissions Level - EU - Stage3
Emissions Level - EU - Stage3
Air Conditioner
Air Conditioner
Product Link
Product Link
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Mirrors
Mirrors
Pilot Control
Pilot Control
Straight Travel Pedal
Straight Travel Pedal
Hand and Foot Control
Hand and Foot Control
Boom - 1 Piece
Boom - 1 Piece
Car Body - Standard
Car Body - Standard
CE Plate
CE Plate
Combined Hydraulics - Two Way
Combined Hydraulics - Two Way
Boom Check Valve
Boom Check Valve
Fire Extinguisher
Fire Extinguisher
Radio - Bluetooth
Radio - Bluetooth
Thumb Type - Hydraulic
Thumb Type - Hydraulic
Auto Lube
Auto Lube
Coupler - Standard
Coupler - Standard
Rig Saver
Rig Saver
Stick - Medium
Stick - Medium
Arrangement - Mass Excavator
Arrangement - Mass Excavator
Additional information
Maskinen leveres med følgende utstyr:
- Hk feste
- R3 Rototilt
- SMP Pusseskuffe
- Sentralsmøring
Med forbehold om feil i annonse
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
16
1
0
extra fuel tanks
No
s.o.s. taken
No
bumper
Good
car body
Good
catwalk
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Fair
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
steps / ladder
Good
safety items
3
1
0
cab guards
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
fire extinguisher
Fair
horn
Good
secondary exit
Good
swing brake
Good
gauges, operator station, console
14
1
0
back up alarm
No
current parts manual
No
current safety manual
Yes
rops certification plate
Yes
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Fair
front rute er knust
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
engine oil filter condition / service hours
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Good
operating condition
Good
turbocharger / blower
Good
cooling system
6
0
0
compression in radiator
No
coolant leaks
No
oil in anti-freeze
No
anti-freeze level / color / condition
Good
coolers
Good
fan
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
1
0
alternator
Good
batteries / cables
Fair
lighting
Good
starter
Good
wiring
Good
hydraulics
12
0
0
boom cylinder
Good
bucket cylinder
Good
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
travel motors
Good
boom
3
0
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
stick
3
0
0
pins & bushings - stick
Good
stick conditions
Good
stick pins
Good
bucket
5
0
0
quick coupler
Yes
bucket bottom
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
cutting edges
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - Left
Good
Track Frame - Right
Good
general condition
3
0
0
et product status report download
No
logged / active codes
No
machine starts and is operable
Yes
vids/vims download available
No
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 307E2 on Mascus USA