Quick Search

CAT 307.5 TH

CAT 307.5 TH

Year
2022
Working hours
1,054 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 307.5 TH
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberGW702962
Unit NumberBCP00812U
Catalog Number4912309
Year2022
Hours1,054 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax119,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STICK, LONGSTICK, LONG
Additional information*307.5 07A STD MINI EXCAVATOR
*ALARM, TRAVEL
*BOOM, FIXED
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C2.4 HRC
*ENGINE, EU STAGE V
*FILM, COUPLER, ISO
*INTEGRATED RADIO
*LIGHTS, LED
*LINKAGE BUCKET W/ LIFTING EYE
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
BELT, SEAT, 3" RETRACTABLE
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CONTROL, HYD, COUPLER, 3 LINE
COUNTERWEIGHT, EXTRA
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, BOOM
LINES, QC, LONG STICK, 3 LINE
LINES, STICK
MONITOR NG, ADVANCED LITE
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRICED 04/11/23 KR (THUMB)
PRODUCT LINK, CELLULAR PLE643
SEAT, AIR SUSP, FABRIC
SHIPPING/STORAGE PROTECTION
STD BLADE AND TRACK W/PADS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering