Quick Search

CAT 307E2

CAT 307E2

Year
2016
Working hours
2,465 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 307E2
Foley Inc.
CategoryCrawler Excavators
Serial NumberKC900430
Unit NumberUP50146
Catalog Number4903095
Year2016
Hours2,465 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax59,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
EPA LABELEPA LABEL
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.

REAR VIEW CAMERA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
800
  • NoLAST OIL SAMPLE & SERVICE 9/21/21 @ 2192 HRS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRIGHT LOWER CAB RUSTED / CAB BUMPER UNDER WINDSHIELD SMALL DENT
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • YesROPS DECAL DAMAGED
  • GoodTOO COLD TO TEST
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
300
  • No
  • Yes
  • No
  • No
  • No
  • C2.4
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • GoodLEFT UPPER CAB LIGHT INOP
  • GoodSECURITY SYSTEM (NOT ACTIVATED) FACTORY DEFAULT "A1234"
hydraulics
1100
  • Good
  • Good
  • GoodCAT X W/ PATTERN CHANGER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • 56"
  • Good
  • Good
  • Good
bucket
410
  • No
  • 24"
  • FairBUCKET BOTTOM DENTED
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link Part Number154M
Notes - UNDERCARRIAGEINSPECTED 11/27/23 @ 2465.2~
Track ShoesBOLT ON RUBBER TRACK PADS CUT & WORN
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front81.5MM42
Idlers Front24.5MM52
Links74MM1
Pins & Bushings (External)38.5MM72
Track Roller 5117MM30
Track Shoes (Width)18"
comments, misc. repairs, general remarks
  • INSPECTED 11/23/23 @ 2465.2 HRS
  • AM FM RADIO
  • REAR VIEW CAMERA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering