2021 CAT 313-07 For Sale - 143,950 USD | Cat Used
Quick Search

CAT 313-07

CAT 313-07

CAT Certified
Year
2021
Working hours
160 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Summerville, SC
+1 8034658080
Show phone number
Basic information
BrandCAT 313-07
Blanchard Machinery Co.
CategoryCrawler Excavators
Serial NumberJHR10551
Unit NumberDU000499
Catalog Number10181796
Year2021
Hours160 h
CountryUnited States
LocationSummerville, United States
Pricing
Price Excluding Tax143,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Boom - 1 PieceBoom - 1 Piece
Grading System - 2DGrading System - 2D
Straight Travel PedalStraight Travel Pedal
Thumb Type - HydraulicThumb Type - Hydraulic
Undercarriage, LongUndercarriage, Long
Connectivity Source - Product LinkConnectivity Source - Product Link
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
LightingLighting
MirrorsMirrors
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - BluetoothRadio - Bluetooth
Additional informationINCLUDES BUCKET & THUMB.

CAMERA, REAR & RH VIEW
EROPS
GRADE SENSOR, 1 PC BOOM
GRADE SENSOR,9'2" STICK
GUARD, TRACK GUIDING, CENTER
HYD PKG:VLV,TCS,JOYSTK,SLIDER
LINES, HIGH PRESSURE BOOM
MONITOR, 10"
Online Owner's Manual
Protection 12mo/1000hr POWERTRAIN & HYDRAULICS (EPP)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • No
  • No
  • Good
  • Good
  • Good
  • FairSome decals are peeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRust bubbles present around the door for the coolant fill.
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • GoodDated Sept 2021
  • Good
gauges, operator station, console
2100
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/ FM with Bluetooth
  • GoodAir ride suspension
  • Good
  • GoodPedal and lever
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • There are no low oil pressure warnings present
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed, level is full
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVerified, two speed travel operates as it should
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • YesRockland hydraulic thumb installed
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
040
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoLike new condition
Track Shoes Width / Type27 5/8" pads
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • YesPSR report attached
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering