2023 CAT 313-07GC For Sale - 149,900 USD | Cat Used
Quick Search

CAT 313-07GC

CAT 313-07GC

CAT Certified
Year
2023
Working hours
622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Columbia, SC
+1 8034658080
Show phone number
Basic information
BrandCAT 313-07GC
Blanchard Machinery Co.
CategoryCrawler Excavators
Serial NumberNFZ30407
Unit NumberCNE000342
Catalog Number10181541
Year2023
Hours622 h
CountryUnited States
LocationCOLUMBIA, United States
Pricing
Price Excluding Tax149,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler Type - HydraulicCoupler Type - Hydraulic
LightingLighting
Straight Travel PedalStraight Travel Pedal
Coupler - QuickCoupler - Quick
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationINCLUDES 18" & 42" BUCKETS, HYD THUMB, COUPLER.

CAMERA, REAR & RH VIEW
EROPS
GUARD, TRACK GUIDING, CENTER
HYD PKG:VLV,TCS,JOYSTK,SLIDER
LINES, HIGH PRESSURE BOOM
LINES, HP, 9'2" STICK
Online Owner's Manual
Protection CURRENT 60/3000 PREMIER (EPP) EXPIRING 24Apr2029 or 3000hrs; WHICHEVER COMES FIRST.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1920
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairscuffs
  • Good
  • Good
  • Good
  • Fairtoolbox dented
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Links1418
Pins & Bushings (External)1616
Track Roller 11818
Track Roller 21818
Track Roller 31818
Track Roller 41818
Track Roller 51818
Track Roller 61818
Track Roller 71818
Track Shoe Grouser Height1111
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering