Quick Search

CAT 307.5-07

CAT 307.5-07

CAT Certified
Year
2022
Working hours
1,041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Phoenix, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 307.5-07
Empire Southwest LLC
CategoryCrawler Excavators
Serial NumberGW702781
Unit NumberE185391
Catalog Number10081719
Year2022
Hours1,041 h
CountryUnited States
LocationPhoenix, United States
Pricing
Price Excluding Tax103,970 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Anti-theft SystemAnti-theft System
Stick - LongStick - Long
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationBLADE, LEVELING
BOOM LENGTH: 12.25 FT
BOOM, ONE PIECE
BUCKET : 30" PIN LOCK BUCKET W/DRS TEETH
COMMENT: 16" PIN LOCK BUCKET W/DRS TEETH
ECM DOWNLOAD: YES
Enclosed Cab
ENGINE TIER RATING: T4
Online Owner's Manual
PRODUCT LINK: INCLUDES
STICK LENGTH: 7.2 FT
TRACK WIDTH: 17.7 IN W RUBBER STREET PADS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering