2020 CAT 323 TCS For Sale - 110,000 USD | Cat Used
Quick Search

CAT 323 TCS

CAT 323 TCS

CAT Certified
Year
2020
Working hours
5,235 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Youngstown, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT 323 TCS
Ohio CAT - Cleveland
CategoryCrawler Excavators
Serial NumberRAZ20002
Unit NumberU44976
Catalog Number10151047
Year2020
Hours5,235 h
CountryUnited States
LocationYoungstown, United States
Pricing
Price Excluding Tax110,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*323 HEX
*ALARM, TRAVEL
*BATTERIES, 4
*BEARING, SWING, HD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8" HD
*CAB, DELUXE
*CAMERA, 360 VISIBILITY
*CIRCUIT, COMBINED, ADV
*COMMON ARRANGEMENT
*CONTROL, QC
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 11,900LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM, HL
*CYLINDER, STICK
*DECAL, ROPS
*DECALS, CAB, ANSI
*DECALS, EXTERIOR, ANSI
*DECALS, STICK WARNING, ANSI
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, HD
*GRADE SENSOR, R9'6"/9'8" STICK
*GRADE SENSOR, REACH BOOM
*GRADE W/2D, ASSIST&PAYLOAD
*GUARD, BOTTOM, HD
*GUARD, SWIVEL, STD
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HANDHOLDS, RAD COMPARTMENT
*HYDRAULIC PKG, COMB ADV
*JOYSTICKS, SLIDER
*LIGHT, CHASSIS
*LIGHTS PKG, BOOM LH & RH
*LIGHTS, CAB, W/RAIN PROTECTOR
*LINES, AIR CONDITIONER
*LINES, DRAIN, PG QUICK COUPLER
*LINES, FRONT, STD
*LINES, HP, R9'6" STICK
*LINES, HP, REACH BOOM
*LINES, MAKE UP, TCS
*LINES, QC, R9'6" STICK
*LINES, QC, REACH BOOM
*LINKAGE, BKT, B1 W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*QUICK DRAINS READY
*RADIO MODULE, PL243 CELLUAR
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, EOU
*STARTING AID, ETHER
*STICK, R9'6" HD THUMB
*STORAGE TRAY
*SUCTION LINE, PUMP, STD
*SWING DRIVE
*TRACK, 31" TG HD
*UNDERCARRIAGE HD, W/SD ROLLER
*VALVE, HYDRAULIC, TCS, HL
*WIPER, RADIAL W/O LOWER
*WIRING, PRODUCT LINK ELITE
Customer Value Agreement (CVA) 24M / 500HR CVA
I09
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
Protection 12M / 1000HR Powertrain + Hydraulic Warranty
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24M / 500HR CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering