Quick Search

CAT 307.5

CAT 307.5

CAT Certified
Year
2022
Working hours
1,228 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Macon, GA
+1 6786899569
Show phone number
Basic information
BrandCAT 307.5
Yancey CAT
CategoryCrawler Excavators
Serial NumberGW702757
Unit NumberUP16788
Catalog Number10141734
Year2022
Hours1,228 h
CountryUnited States
LocationMacon, United States
Pricing
Price Excluding Tax99,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Connectivity Source - Product LinkConnectivity Source - Product Link
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Emissions Level - EU - Stage5Emissions Level - EU - Stage5
Regulatory Status - EPA CertifiedRegulatory Status - EPA Certified
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Coupler - StandardCoupler - Standard
Stick - MediumStick - Medium
Combined Hydraulics - One WayCombined Hydraulics - One Way
Additional informationCustomer Value Agreement (CVA) 24/1000 Parts Only
Online Owner's Manual
Protection 12/500 Pwt+Hyd
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24/1000 Parts Only
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good9/21 date on seat belt.
  • Good
  • Good
gauges, operator station, console
2300
  • 46%
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Hydraulic oil level is low. Top off.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Cat
  • Cat
  • 36 inches.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes Width / Type17.75 inches
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front3.243.28
Idlers Front1.051.04
Links2.922.95
Pins & Bushings (External)1.611.62
Pins & Bushings (Internal)24.2024.30
Track Roller 14.654.64
Track Roller 24.654.65
Track Roller 34.654.66
Track Roller 44.664.63
Track Roller 54.654.62
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering