Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 323-07
2018
3652 Hours
ALTORFER INC.
Brand
CAT 323-07
Category
Crawler Excavators
Serial Number
RAZ00992
Unit Number
US00271
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 323-07
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 323-07
Year
2018
Working hours
3,652 h
Print
Add to favorites
‹
›
×
Videos of CAT 323-07
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
121,000
ALTORFER INC.
Rockford, IL
+1 319 531 0379
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 323-07
Altorfer Inc.
Category
Crawler Excavators
Serial Number
RAZ00992
Unit Number
US00271
Catalog Number
4909709
Year
2018
Hours
3,652 h
Country
United States
Location
Rockford, United States
Pricing
Price Excluding Tax
121,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AIR CONDITIONER
AIR CONDITIONER
CARBODY, STANDARD
CARBODY, STANDARD
ENGINE ENCLOSURES
ENGINE ENCLOSURES
PILOT CONTROL
PILOT CONTROL
STRAIGHT TRAVEL PEDAL
STRAIGHT TRAVEL PEDAL
EPA LABEL
EPA LABEL
BOOM, 1 PIECE
BOOM, 1 PIECE
COUPLER, HYDRAULIC
COUPLER, HYDRAULIC
HAND AND FOOT CONTROL
HAND AND FOOT CONTROL
Regulatory Marking
Regulatory Marking
STICK, LONG
STICK, LONG
ANTI-THEFT SYSTEM
ANTI-THEFT SYSTEM
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
PRODUCT LINK
PRODUCT LINK
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
Additional information
Pictures updated 7-25-24 with 3,641 hours
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
4
0
skirt bumpers
No
swivel guard installed
Yes
battery box(s)
Good
Batteries are clean and secured.
bottom guard(s)
Good
bumper
Fair
Lower front cab guard dented.
cab or canopy
Good
car body
Good
catwalk
Good
counterweight
Good
One minor dent.
decals
Good
Minor scratches.
eng. enclose hood / stack
Good
engine doors
Fair
Couple very minor dents.
grab irons
Good
hood
Good
paint
Fair
Minor scratches/scrapes.
skirts / fenders
Fair
Minor denting.
steps / ladder
Good
safety items
4
0
0
break-out hammer installed
Yes
rear view camera
Yes
360° camera system.
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
glass / mirrors
Good
horn
Good
swing brake
Good
travel alarm function
Good
gauges, operator station, console
13
0
0
rops certification plate
Yes
air conditioner
Good
Cooling correctly.
dash console
Good
door latches & hinges
Good
ems panel / warnings
Good
Warning lights and alarm working correctly.
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
All fan speeds working correctly.
interior lights
Good
meter
Good
Counting correctly.
seat belt - date code
Good
seat cushion / arm rest
Good
switches
Good
engine
9
0
0
blow by
No
engine oil level full
Yes
epa decal
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
anti-freeze color
ELC
oil pressure (h/l/n)
Normal, 81 psi.
smoke (b/d/l/w)
None, normal.
after treatment / emissions system
Good
Passed after-treatment regeneration system test.
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
No leaks.
governor
Good
operating condition - engine
Good
Engine starts and runs correctly.
turbocharger
Good
No leaks.
cooling system
5
0
0
leaks
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
hoses
Good
radiator
Good
electrical, starting and charging system
4
0
0
ether aid
Yes
ether bottle installed
Yes
alternator
Good
Charging correctly, 27.5 volts.
batteries / cables
Good
lighting
Good
starter
Good
hydraulics
14
0
0
auxiliary hydraulic circuit installed
No
pattern changer installed
Yes
swing drive oil level
Oil level is correct, oil looks clean.
boom cylinder
Good
Both are dry.
bucket cylinder
Good
Dry.
control linkage
Good
hose lines
Good
hydraulic swivel
Good
No evidence of leaks.
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
steel tubes
Good
stick cylinder
Good
Dry.
swing gear
Good
swing motors
Good
No leaks.
tank
Good
travel motors
Good
No evidence of leaks, hi/low speeds working correctly.
boom & stick
3
0
0
boom cracked
No
stick cracked
No
boom lower pins & bushings
Good
stick pins & bushings (boom end)
Good
stick pins & bushings (bucket end)
Good
boom
2
0
0
boom length (actual length)
18’ 6”
boom condition
Good
pins & bushings - boom
Good
stick
2
0
0
notes - stick
Decal/load chart for 9’ 6” stick.
stick length
12’ 8”
pins & bushings - stick
Good
stick conditions
Good
bucket
5
0
0
brand
CAT
quick coupler
Yes
bucket bottom
Good
bucket linkage
Good
No looseness.
bucket mounts
Good
bucket sides
Good
teeth / adapters
Good
One spade tooth and two straight teeth, flat edge welded on teeth.
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Carrier Rollers
GC, minimal wear.
Idlers
Conventional idlers, minor wear.
Link Part Number
CAT GLT links, 335-9246/47.
Segments
GC, minor wear.
Track Adjuster
Adjusted correctly.
Track Rollers
Single flange rollers, show some wear.
Track Shoes
31” triple grouser, GC.
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
116
114
22
34
Carrier Rollers Rear
117
116
16
22
Drive Sprockets
204
205
25
22
Front Idler
20.2
20.2
33
33
Links
28.5
28.5
41
41
Pins & Bushings (External)
10.4
10.2
26
32
Track Roller 1
37.6
37.1
78
82
Track Roller 2
38.4
37.6
72
78
Track Roller 3
Guard
Guard
Track Roller 4
38.1
37.6
74
78
Track Roller 5
38.1
37.6
74
78
Track Roller 6
Guard
Guard
Track Roller 7
37.6
37.9
78
76
Track Roller 8
36.8
37.6
84
78
Track Shoes
38.1
38.6
12
10
final drives
4
0
0
final drive plugs removed
Yes
drive motors
Good
final drive oil - left
Good
final drive oil - right
Good
housings
Good
comments, misc. repairs, general remarks
comment 1
Inspected 9-13-22 at 3,003 hours.
general condition
2
0
0
et download available
Yes
machine starts and is operable
Yes
body
Good
frame
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 323-07 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.