Quick Search

CAT 323-07

CAT 323-07

CAT Certified
Year
2019
Working hours
3,250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 323-07
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberRAZ11364
Unit Number501742
Catalog Number4905700
Year2019
Hours3,250 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax197,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
Additional information2 SPEED TRAVEL, SLIDER JOYSTICKS
2019 CATERPILLAR 323 EXCAVATOR
2X 1000CCA BATTERIES
3225 GD 11/27/23
ALARM, TRAVEL
AS IS / AS RECEIVED
AUTO IDLE/SHUTDOWN, TIE DOWNS
BEARING, SWING, HD
BOOM TUBE W/EOU
BOOM, REACH 18'8" HD
CAB,DELUXE, ROPS-FOPS
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
COMMON AR
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT,5.4MT(11,900LB
COUPLER PG W/O PIN B1
CYLINDER, BKT, B1
CYLINDER, BOOM, HL
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
EMC
ENGINE,C7.1, 162HP, TIER 4IV
FINE SWING
FRAME, SWING, HD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
LIFT CHART, 323
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, CHASSIS
LINES, DRAIN, PG QC
LINES, FRONT, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10" COLOR
Online Owner's Manual
OPERATING PATTERN,2WAY
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STICK WARNING, ANSI
STK, R9'6" HD W/THUMB BRACKET
STORAGE TRAY
SUCTION LINE, PUMP, STD
SWING DRIVE
TRACK, 31" TG HD
UNDERCARRIAGE,LNG HD W/SDRLR
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering