2021 CAT 323-07D For Sale - - | Cat Used
Quick Search

CAT 323-07D

CAT 323-07D

Year
2021
Working hours
4,017 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 323-07D
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberNDL10486
Unit Number81982
Catalog Number10181499
Year2021
Hours4,017 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
CouplerCoupler
Additional informationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are net cash ex works

BATTERIES, 2
BOOM, REACH 5.7M HD
CAMERA, 360 VISIBILITY
CIRCUIT, MEDIUM
CONTROL, QC
CYLINDER, BKT, B1
CYLINDER, STICK, SLCV
DECAL, ROPS
DECALS, CAB, ISO
DECALS, EXTERIOR, ISO
DECALS, STICK WARNING, ISO
ENG S/N J7A12432 - C7.1
FILM, LIFTING
GP BUCKET, 1100MM, 0.86M3
GP BUCKET, 1500MM, 1.27M3
GRADE SENSOR, R2.9M/2.95 STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, TRACK GUIDE, SEGMENTED
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
JOYSTICKS, VERTICAL SLIDER
LANE 2 ORDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R2.9M STICK
LINES, HP, REACH BOOM
LINES, MP, R2.9M STICK
LINES, MP, REACH BOOM
LINES, QC, R2.9M STICK
LINES, QC, REACH BOOM
LINES, SLCV BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
MUD BUCKET, 2000MM, 1.52M3
NETWORK MANAGER, STD
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
RADIO, W/BLUETOOTH
READY, BEACON LAMP
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STICK, R2.9M
STORAGE PROTECTION (EXPORT)
STORAGE TRAY, MP
SUCTION LINE, PUMP, MP
SUN SCREEN, REAR
TILT HITCH
TRACK, 600MM TG HD
WIPER, RADIAL W/LOWER
YEAR OF MANUFACTURE PLATE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering