Quick Search

CAT 307C

CAT 307C

Year
2004
Working hours
1,654 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT 307C
Michigan CAT
CategoryCrawler Excavators
Serial NumberBCM00931
Unit NumberBCM931
Catalog Number4847155
Year2004
Hours1,654 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax44,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
BOOM, 1 PIECEBOOM, 1 PIECE
Additional informationCAB, AC, 7'2" STICK, BLADE, BKT, SHEAR
CONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1320
  • No
  • No
  • No
  • GoodRight side bumper dented under compartment door
  • Good
  • FairRight side belly pan pushed upward
  • Good
  • Good
  • Good
  • GoodSmall dent at bottom of left rear compartment door
  • Good
  • Good
  • Good
  • Good
  • FairSome panels have been repainted, paint chips and some surface rust on lower machine areas
  • Good
  • Good
  • Good
safety items
200
  • YesEquipped with top cab guard
  • Yes
  • GoodWorking
  • Good
gauges, operator station, console
732
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • FairUpper sky glass spider cracked, right cab glass scratched, outer mirrors missing, guide roller missing in upper windshield frame
  • Good
  • Good
  • FairReplacement meter reads 1522hr, total hours unknown, customer estimates hours at 5000hr,
  • FairRetractable style belt (outdated)
  • PoorSeat cushion and backrest torn
  • Good
  • PoorWiper arm assembly missing (motor working)
engine
610
  • No
  • No
  • YesOn valve cover
  • YesCoolant level low in expansion tank
  • No
  • YesOil leak at #2 fuel nozzle in head
  • Yes
  • Red,
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • FairExhaust tip missing from muffler
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
400
  • Good
  • GoodBelt drive
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • NoEngine equipped with glow plugs for cold weather starting
  • Good
  • Good
  • GoodAll floodlights on machine working
  • Good
  • Good
hydraulics
740
  • Auxiliary hydraulics plumbed to middle of stick plumbed for 1-way flow, (return to tank)
  • Full
  • FairLeaking from packing
  • FairLeaking from packing
  • GoodPilot operated joystick controls
  • Good
  • GoodHydraulic functions operated good cycle speeds are good
  • Good
  • FairBlade control valve leaking in cab
  • FairLeaking from packing
  • Good
  • Good
  • GoodTwo speed travel working
attachments / work tools
  • 7’10ft wide straight leveling blade
boom
300
  • 12ft
  • Good
  • Good
  • Good
stick
210
  • 7’2ft
  • FairMounting bushings at bucket shows aprox 1/4 in play
  • Good
  • Good
bucket
320
  • No
  • Gannon
  • 36in
  • Good
  • FairBucket linkage shows aprox 1/4 in play
  • Good
  • Good
  • FairCutting edge welded across bucket teeth
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE40-50%
Notes - UNDERCARRIAGETracks could use adjustment
Notes - UNDERCARRIAGE 13-of 4 carrier rollers have flat spots worn over shells
Track ShoesRubber pads bolts to steel chains, some cuts and abrasions over pads
Track Frame - LeftGood
Track Frame - RightGood
final drives
100
  • Good
comments, misc. repairs, general remarks
  • Runs and operates good, shear included
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering