Quick Search

CAT 306CR

CAT 306CR

CAT Certified
Year
2022
Working hours
271 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Summerville, SC
+1 8034658080
Show phone number
Basic information
BrandCAT 306CR
Blanchard Machinery Co.
CategoryCrawler Excavators
Serial Number6G604990
Unit NumberDU000275
Catalog Number10107003
Year2022
Hours271 h
CountryUnited States
LocationSUMMERVILLE, United States
Pricing
Price Excluding Tax86,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Stick - LongStick - Long
Product LinkProduct Link
MirrorsMirrors
Car Body - StandardCar Body - Standard
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Rubber TrackRubber Track
Additional informationINCLUDES BUCKET, HYD THUMB, 48" MOWER DECK

BUCKET
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
EROPS
LINES, QC, LNG STK, 3 LINE
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
Protection CURRENT PREMIER (EPP) EXPIRING 20Dec2026 or 3000hrs; WHICHEVER COMES FIRST.
SEAT, MECH SUSP, FABRIC, CAB
TRAVEL PEDALS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • Yes
  • No
  • No
  • No
  • Red
  • No oil pressure codes present.
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Mower
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)16 inches
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering