Quick Search

CAT 306 CR

CAT 306 CR

CAT Certified
Year
2020
Working hours
1,372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Nancy / Gondreville, 54
+33 149228299
Show phone number
Basic information
BrandCAT 306 CR
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial Number6G601304
Unit Number22047373
Catalog Number10103441
Year2020
Hours1,372 h
CountryFrance
LocationNANCY / GONDREVILLE, France
Pricing
Price Excluding Tax69,599 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - MediumStick - Medium
Emissions LevelEmissions Level
Coupler - QuickCoupler - Quick
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Car Body - StandardCar Body - Standard
CE PlateCE Plate
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Boom - 2 PieceBoom - 2 Piece
Additional informationOnline Owner's Manual
Protection Garantie un an PREMIUM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • 1980mm.
  • Good
  • Good
  • Good
bucket
  • 300 / 800 et curage fixe de 1400mm.
  • Attache mécanique
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50%
Notes - UNDERCARRIAGE400mm.
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • FR-15
general condition
200
  • Yes
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering