Quick Search

CAT 306 C3 THQ

CAT 306 C3 THQ

Year
2024
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1410
Show phone number
Basic information
BrandCAT 306 C3 THQ
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial Number6G610784
Unit NumberBCP02804
Catalog Number10120757
Year2024
Hours4 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax119,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*306 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, STD, BOCE
*BOOM, SWING
*BRACKET-RADIO
*CABLE AS
*CAMERA, REAR VIEW
*CAP-RECEPTACLE
*CAT KEY, WITH PASSCODE OPTION
*CLIP-LADDER
*CONTROL GP-ELEK
*CONTROL, QC, 3 LINE
*COVER GP
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C2.4 HRC
*ELEK GP-A4041
*ENGINE, EPA TIER 4 FINAL
*EOU HOUSE SWING COVER, 6T
*HARNESS AS
*HEATER, WATER JACKET
*INSTRUCTIONS, ANSI
*INSTRUCTIONS, CANADA
*LIGHTS, LED
*LINES, BOOM
*LINES, QC, LNG STK, 3 LINE
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*LOCKWASHER
*MONITOR NEXT GEN, ADVANCED, CR
*NO EXTRA COUNTERWEIGHT
*PLUG GP
*RADIO GP-AM/FM
*ROD-ANTENNA(650)
*SCREW-PAN HEAD
*SCREW-TRUSS HEAD
*SEAT, MECH SUSP, FABRIC, CAB
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG
*STRAP, CABLE
*TRACK, 16", RUBBER BELT
*TRAVEL PEDALS
*WASHER-HARD
*WIRING GP
INTEGRATED RADIO V2
LANE 3 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRICED NEW 03/28/24 EK
PRODUCT LINK, CELLULAR PL243
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering