Quick Search

CAT 30607CR

CAT 30607CR

CAT Certified
Year
2021
Working hours
1,480 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
North Canton, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT 30607CR
Ohio CAT - Cleveland
CategoryCrawler Excavators
Serial Number6G603331
Unit NumberUC01003
Catalog Number10095906
Year2021
Hours1,480 h
CountryUnited States
LocationNorth canton, United States
Pricing
Price Excluding Tax75,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Connectivity Source - Product LinkConnectivity Source - Product Link
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Thumb Type - HydraulicThumb Type - Hydraulic
Rubber TrackRubber Track
Stick - MediumStick - Medium
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Additional informationCustomer Value Agreement (CVA) 24 Month / 500 Hour CVA
Online Owner's Manual
Protection 12 Month / 500 Hour Powertrain and Hydraulics
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month / 500 Hour CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1550
  • No
  • No
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • No fire extinguisher or rops
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
920
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 1480
  • Normal
  • White
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
emissions
230
  • No
  • No
  • Good
  • Fair
  • Fair
  • Fair
  • Good
cooling system
700
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 1480
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
520
  • No
  • No
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
0110
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Ditching bucket
  • Ditching bucket
boom
300
  • 118in
  • Good
  • Good
  • Good
stick
300
  • 78in
  • Good
  • Good
  • Good
bucket
220
  • Yes
  • 50in
  • Fair
  • Good
  • Good
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Drives good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Updated machine and display software
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering