2023 CAT 306-07CR For Sale - 80,000 USD | Cat Used
Quick Search

CAT 306-07CR

CAT 306-07CR

Year
2023
Working hours
715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Ocala, FL
+1 877 228 3519
Show phone number
Basic information
BrandCAT 306-07CR
Caterpillar Financial
CategoryCrawler Excavators
Serial Number6G608912
Unit NumberOKL9493890
Catalog Number10196514
Year2023
Hours715 h
CountryUnited States
LocationOcala, United States
Pricing
Price Excluding Tax80,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Connectivity Source - Product LinkConnectivity Source - Product Link
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Regulatory Status - EPA CertifiedRegulatory Status - EPA Certified
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BucketBucket
Stick - LongStick - Long
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Rubber TrackRubber Track
Additional informationCustomer Value Agreement (CVA) 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/500 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1320
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodSeveral of the ID decals have light damage, all of them are in usable condition.
  • Good
  • Good
  • FairThe right rear corner door has a dent in it and the door prop hardware is bent.
  • Good
  • Good
  • Good
  • GoodThere are some scratches and scuffs in the paint.
  • Good
  • Good
  • FairThe left final drive guard is bent.
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodThe seat belt was installed in 5/23 and will expire in 5/26.
  • Good
  • Good
gauges, operator station, console
2200
  • 64%Tank full
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Goodmbly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThis seat has a spring suspension.
  • Good
  • GoodStick / pedal and joystick.
  • Good
  • GoodThere is window tint on all of the windows except the windshield. & the operator door.
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Clear
  • Good
  • GoodThe engine oil is full & the latest engine oil sample came back green.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodThe coolant is full. Red.
  • Good
  • Good
  • Good
  • GoodBelt driven.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • Good
  • GoodThe bucket rod has some light scratches in it.
  • Good
  • GoodThis filter was not cut open or replaced, and the latest hydraulic oil sample came back green.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • YesThis is a hydraulic operated CAT thumb.
  • No
  • No
  • This unt is equipped with a straight cover blade and bolt on edges.
boom
200
  • 10ft
  • Good
  • Good
stick
200
  • 6ft 6 in.
  • Good
  • Good
bucket
600
  • No
  • This is a WB bucket.
  • See picture.
  • This machine has a 19in WB bucket.
  • Good
  • Good
  • GoodThe bucket pin and bushings are worn around 20%.
  • Good
  • Good
  • GoodThe outer Teeth are worn around 25%.
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoThese are rubber tracks. ALL PERCENTAGES ARE BY VISUAL ESTIMATION.
Average Life Remaining - UNDERCARRIAGEALL PERCENTAGES ARE BY VISUAL ESTIMATION.
Carrier RollersGood
IdlersGood
Link Part Number527-2809
LinksALL PERCENTAGES ARE BY VISUAL ESTIMATION.
Notes - UNDERCARRIAGEBottom Rollers Good.
SegmentsGood
Track Shoes Width / TypeTrack tread 22mm deep, 12% worn. 40cm Wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontN/AN/A
Carrier Rollers RearN/AN/A
Idlers FrontN/AN/A
Idlers RearN/AN/A
LinksN/AN/A
Pins & Bushings (External)N/AN/A
Pins & Bushings (Internal)N/AN/A
SegmentsN/AN/A
Track Roller 1N/AN/A
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 2N/AN/A
Track Roller 3N/AN/A
Track Roller 4N/AN/A
Track Roller 5N/AN/A
Track Roller 6N/AN/A
Track Roller 7N/AN/A
Track Roller 8N/AN/A
Track Roller 9N/AN/A
Track Shoe Grouser HeightN/AN/A
final drives
400
  • Yes
  • Good
  • Good
  • GoodThe left final drive is full, and the latest oil sample came back green.
  • GoodThe right final drive is full, and the latest oil sample came back green.
comments, misc. repairs, general remarks
  • REPAIR AS SELECTED.
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering