Quick Search

CAT 306

CAT 306

Year
2020
Working hours
2,658 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Liberty Lake, WA
+1 8779914228
Show phone number
Basic information
BrandCAT 306
Western States Equipment
CategoryCrawler Excavators
Serial Number6G600389
Unit NumberE0135354
Catalog Number10096871
Year2020
Hours2,658 h
CountryUnited States
LocationLiberty Lake, United States
Pricing
Price Excluding Tax75,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional information306 07A CR MHE CFG14A
306 07A CR MINI EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, ANGLE, BOCE, CAB
BOOM, SWING
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CONTROL, QUICK COUPLER
COUNTERWEIGHT, EXTRA
DRAIN, ECOLOGY
ELECTRICAL ARR, C2.4 HRC
ENGINE, EPA TIER 4 FINAL
FILM, COUPLER, ISO
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
LIGHTS, LED
LIGHTS, REAR
LINES, AUX, QC, LONG STK
LINES, BOOM
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, CAB, RIGHT
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
SEAT, AIR SUSP, FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, ANGLE BLADE
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, 16", TG W/RUBBER PAD
TRAVEL PEDALS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering