2021 CAT 306-07CR For Sale - 68,850 USD | Cat Used
Quick Search

CAT 306-07CR

CAT 306-07CR

CAT Certified
Year
2021
Working hours
817 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Myrtle Beach, SC
+1 8034658080
Show phone number
Basic information
BrandCAT 306-07CR
Blanchard Machinery Co.
CategoryCrawler Excavators
Serial Number6G603263
Unit NumberDU000427
Catalog Number10178625
Year2021
Hours817 h
CountryUnited States
LocationMYRTLE BEACH, United States
Pricing
Price Excluding Tax68,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Stick - LongStick - Long
Straight Travel PedalStraight Travel Pedal
Thumb Type - HydraulicThumb Type - Hydraulic
Connectivity Source - Product LinkConnectivity Source - Product Link
Coupler - QuickCoupler - Quick
MirrorsMirrors
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Additional informationINCLUDES BUCKET & THUMB.

CAT KEY, WITH PASSCODE OPTION
LINES, BOOM
LINES, STICK
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
OROPS
Protection CURRENT 60/3000 PREMIER (EPP) EXPIRING 28May2026 OR 3000hrs; WHICHEVER COMES FIRST
SOFTWARE, 2 WAY CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1100
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSpring seat suspension
  • Good
  • GoodPedal with levers
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed, level is full
  • Good
  • Good
  • Good
  • GoodBelt driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVerified, two speed travel operates as it should
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • YesCat brand hydraulic thumb
  • No
  • No
  • Angled push blade installed
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Cat
  • Unknown
  • 24"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoRubber tracks installed
Track Shoes Width / TypeRubber tracks 16" wide 2 1/8" thick left track tread depth 11/32 right 18/32
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • YesPSR report attached
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering