Quick Search

CAT 306 C3 TH

CAT 306 C3 TH

Year
2021
Working hours
1,238 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 306 C3 TH
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial Number6G603062
Unit NumberCCE03469
Catalog Number10116991
Year2021
Hours1,238 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax90,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Stick - LongStick - Long
Additional information*306 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, SWING
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C2.4 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM, COUPLER, ISO
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*TRAVEL PEDALS
BLADE, STD, BOCE
CAT KEY, WITH PASSCODE OPTION
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, RIGHT SIDE, REAR VIEW
MONITOR NEXT GEN, CAMERA READY
NO CAMERA
NO EXTRA COUNTERWEIGHT
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRICED NEW 04/01/21 EK
PRODUCT LINK, CELLULAR PL243
SEAT, MECH SUSP, FABRIC, CAB
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK, 16", RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering