2020 CAT 306-07CR For Sale - 82,000 USD | Cat Used
Quick Search

CAT 306-07CR

CAT 306-07CR

CAT Certified
Year
2020
Working hours
965 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Lynchburg, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 306-07CR
Carter Machinery Company
CategoryCrawler Excavators
Serial Number6G600914
Unit Number5034660
Catalog Number10147320
Year2020
Hours965 h
CountryUnited States
LocationLynchburg, United States
Pricing
Price Excluding Tax82,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Stick - LongStick - Long
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Regulatory MarkingRegulatory Marking
Coupler Type - HydraulicCoupler Type - Hydraulic
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Radio - BluetoothRadio - Bluetooth
Additional information306 07A CR MINI EXCAVATOR
47" SMOOTH GRDING BKT
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, 78", WELD ON
BOOM, SWING
CAMERA, REAR VIEW
CAT 24" TOOTH BUCKET
CAT HYD TILTING CPLR W/HYD LOCK
CAT KEY, WITH PASSCODE OPTION
COUNTERWEIGHT, EXTRA, 550LBS
COUPLER, XTC, CAB
DRAIN, ECOLOGY
ELECTRICAL ARR, C2.4 HRC
ENGINE AR-PRIM
ENGINE, EPA TIER 4 FINAL
FILM, COUPLER, ISO
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
Protection 12 mo. / 500 hr. PT + Hyd
SEAT, AIR SUSP, FABRIC, HEATED
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, 2ND AUX, XTC ONLY
TRACK, 16", TG W/RUBBER PAD
TRAVEL PEDALS
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodReplaced during inspection
  • Good
  • Good
gauges, operator station, console
2300
  • Good
  • Good
  • GoodFilters replaced during inspection
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • none observed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodvery dirty
  • Good
  • Good
  • Good
emissions
200
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • GoodBelt fixed during inspection
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • GoodQuick coupler hose and bucket swivel hose repaired during inspection
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
100
  • Good
attachments / work tools
  • Tilting coupler
boom
300
  • Good
  • Good
  • Good
stick
300
  • GoodHas minor at bucket linkage
  • Good
  • Good
bucket
600
  • Yespwr coupler
  • Good
  • GoodHas minor play
  • Good
  • Good
  • Good
  • GoodREplaced during inspection
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front3.3 in3.3 in1414
Links2.752.7500
Pins & Bushings (External)1.45 in1.50 in8034
Pins & Bushings (Internal)21.3 in21.3 in1010
Segments6 in6 in
Track Roller 13.88 in3.88 in1515
Track Roller 23.88 in3.88 in1515
Track Roller 33.88 in3.88in1515
Track Roller 43.88in3.88in1515
Track Roller 53.88in3.88in1515
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • NoQuick coupler hoses repaired during inspection
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering