Quick Search

CAT 305E2CR

CAT 305E2CR

CAT Certified
Year
2017
Working hours
2,057 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Mechanicsville, VA
+1 540 682 2515
Show phone number
Basic information
BrandCAT 305E2CR
Carter Machinery Company
CategoryCrawler Excavators
Serial Number0H5M04507
Unit Number5021480
Catalog Number10055348
Year2017
Hours2,057 h
CountryUnited States
LocationMECHANICSVILLE, United States
Pricing
Price Excluding Tax52,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
CE PLATECE PLATE
BOOM CHECK VALVEBOOM CHECK VALVE
RUBBER TRACKRUBBER TRACK
STICK CHECK VALVESTICK CHECK VALVE
STICK, MEDIUMSTICK, MEDIUM
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
702
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • N/A
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Poor
  • PoorNo product link reading
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1401
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorTwo speed travel does not work
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • 2570mm
  • Good
  • Good
  • Good
stick
102
  • 1750mm
  • PoorLower stick bore has excessive movement. And the H link
  • Good
  • Poor
bucket
500
  • No
  • CAT
  • A4176BK30254
  • 24in
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering