Quick Search

CAT 305

CAT 305

Year
2022
Working hours
235 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Pendleton, OR
+1 8779914228
Show phone number
Basic information
BrandCAT 305
Western States Equipment
CategoryCrawler Excavators
Serial Number5G501043
Unit NumberE0132720
Catalog Number10084158
Year2022
Hours235 h
CountryUnited States
LocationPendleton, United States
Pricing
Price Excluding Tax93,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information305 07A CR MHE CFG14A
305 07A CR MINI EXCAVATOR
ALARM, TRAVEL
ATHENS DEALER PDI & FUEL
BELT, SEAT, 3" RETRACTABLE
BLADE, ANGLE, BOCE
BOOM, SWING
CAB, WITH HEAT AND A/C
CAT KEY, WITH PASSCODE OPTION
CONTROL, QC, 3 LINE
COUNTERWEIGHT, EXTRA, 530LBS
ELECTRICAL ARR, C1.7 HRC
ENGINE, EPA TIER 4 FINAL
FUEL-BULK
HOLDER, GREASE GUN
HYDRAULIC OIL
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LIGHTS, LED
LIGHTS, LED, REAR
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
LINKAGE BUCKET W/LIFTING EYE
MIRROR, CAB, RIGHT
MONITOR NEXT GEN, NO CAMERA
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
SERIALIZED TECHNICAL MEDIA KIT
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, 1- AUX, ANGLE BLD
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, 16", RUBBER BELT
WATER JACKET HEATER, 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering