Quick Search

CAT 305E2

CAT 305E2

Year
2017
Working hours
2,178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 305E2
Quinn Company
CategoryCrawler Excavators
Serial NumberH5M04255
Unit NumberCCU001053
Catalog Number10104802
Year2017
Hours2,178 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Stick - LongStick - Long
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Emissions Level - EU - Stage3bEmissions Level - EU - Stage3b
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Car Body - StandardCar Body - Standard
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Rubber TrackRubber Track
Additional information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 78", BOLT-ON
COUPLER, PG, HYD, DUAL LOCK
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CANOPY, LEFT
MIRROR, CANOPY, RIGHT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHYD HOOD WITH SMALL DENT [OK]
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • OK
  • Good
  • Good
  • Good
gauges, operator station, console
1000
  • Yes
  • Yes
  • No
  • No
  • No
  • _________
  • 100%
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJAN 2023
  • Good
  • Good
engine
900
  • No
  • No
  • YesTOP VALVE COVER. RED TAG # NR8L93
  • No
  • No
  • No
  • No
  • No
  • GOOD
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
cooling system
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GOOD
  • GoodRED OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • 10
  • OK
  • Good
  • Good
stick
300
  • 68"
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • NEW
  • CAT HYD.TYPE
  • K47805 NEW BUCKET
  • 24"
  • Good
  • GoodSOME PLAY [OK
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE100%
LinksRUBBER NEW BELTS THICK 2.0
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • OK
  • Good
  • Good
comments, misc. repairs, general remarks
  • PM 4 @ 2126
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • GOOD
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering