Quick Search

CAT 305E2 CR

CAT 305E2 CR

Year
2019
Working hours
1,795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING (U.K.) LTD.
Winsford
+44 7740456628
Show phone number
Basic information
BrandCAT 305E2 CR
FINNING (U.K.) LTD.
CategoryCrawler Excavators
Serial NumberH5M10963
Catalog Number10094680
Year2019
Hours1,795 h
CountryUnited Kingdom
LocationWINSFORD, United Kingdom
Pricing
Price Excluding Tax39,979 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information3 buckets 2 digging 1 ditching

Enclosed Cab

Undercarriage has rubber belts

Carrier rollers have app. 60% wear remaining.

Track rollers have app. 64% wear remaining.

C E Certified

Blade

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering