Quick Search

CAT 305

CAT 305

Benefits Dealer Certified
Year
2017
Working hours
1,912 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON MACHINERY COMMERCE CORPORATION
Lavergne Rental, TN
+1 615 256 2424
Show phone number
Basic information
BrandCAT 305
Thompson Machinery - La Vergne
CategoryCrawler Excavators
Serial NumberCR502826
Unit Number23142
Catalog Number4832028
Year2017
Hours1,912 h
CountryUnited States
LocationLavergne Rental, United States
Pricing
Price Excluding Tax45,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Hand and Foot ControlHand and Foot Control
Boom Check ValveBoom Check Valve
Fire ExtinguisherFire Extinguisher
Stick Check ValveStick Check Valve
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Counterweight Removal SystemCounterweight Removal System
Coupler - StandardCoupler - Standard
Stick - MediumStick - Medium
Boom - 2 PieceBoom - 2 Piece
Additional informationCustomer Value Agreement (CVA) 12 Month/ 500 Hour Powertrain + Hydraulic Warranty
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 12 Month/ 500 Hour Powertrain + Hydraulic Warranty
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
601
  • Yes
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • No
  • 22”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Hour meter not legible.
  • Sheet metal on right side has few dents and paint touched up.
  • Tracks about 75% remaining.
general condition
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering