2021 CAT 305E2 CR For Sale - 45,000 USD | Cat Used
Quick Search

CAT 305E2 CR

CAT 305E2 CR

CAT Certified
Year
2021
Working hours
2,053 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Waldorf, MD
+1 804 823 1272
Show phone number
Basic information
BrandCAT 305E2 CR
Carter Machinery Company
CategoryCrawler Excavators
Serial NumberH5M13445
Unit Number5044240T0
Catalog Number10191596
Year2021
Hours2,053 h
CountryUnited States
LocationWaldorf, United States
Pricing
Price Excluding Tax45,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine EnclosuresEngine Enclosures
Hand and Foot ControlHand and Foot Control
BucketBucket
Fire ExtinguisherFire Extinguisher
RadioRadio
Additional information305E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
AUXILIARY HYD PRESSURE, HIGH
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 78", BOLT ON
BOOM
CAB W/ AIR CONDITIONER
CAMERA, REAR VIEW
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
ENGINE AR-PRIM
FILM, CALIFORNIA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HOOD, REAR, SOLID
INSTRUCTIONS, ANSI
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
MIRROR, CAB, RIGHT
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
Protection 12 mo. / 500 hr. PT + HYD
SEAT FABRIC HIGH BACK SUSP
STICK PKG LONG W/O 2ND AUX
THUMB,HYD+COUPLER,PG,MAN,5T
TRACK, RUBBER BELT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
860
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairEngine access door has couple dents on it.
  • Good
  • FairCab grab iron has dent.
  • Good
  • FairPaint around machine has scratches around it. Paint mostly damaged on stick.
  • Fair
  • FairSheet metal / access doors have dents on them.
  • Good
safety items
401
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • PoorBelt out of date. Oct 2023
  • Good
  • Good
gauges, operator station, console
1821
  • 95%
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairStains on headliner
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMirror is cracked
  • Good
engine
702
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Yes500 hr service needed soon
  • No
  • 2051
  • PoorEngine drive belts are cracking
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFilter dirty
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
720
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 2051
  • Good
  • FairDrive belt has crackings
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRadiator has dent on the side. Lines up with dent on outside access panel.
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1201
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorStick cylinder keaking fkyid. Also rod has scratches & grooves. Grease fitting broken.
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
210
  • Yes
  • No
  • Yes
  • Yes
  • No
  • YesHydraulic leak from stick cylinder. Rob has scratches & grooves.
  • Fair
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering