Quick Search

CAT 305E2

CAT 305E2

Year
2020
Working hours
2,312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Liberty Lake, WA
+1 8779914228
Show phone number
Basic information
BrandCAT 305E2
Western States Equipment
CategoryCrawler Excavators
Serial NumberH5M13076
Unit NumberE0141606
Catalog Number10121103
Year2020
Hours2,312 h
CountryUnited States
LocationLiberty Lake, United States
Pricing
Price Excluding Tax68,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional information305E2 HEXMN CFG 3.1
305E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
ATHENS DEALER PDI & FUEL
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 78", ANGLE, BOLT-ON
CAB W/ AIR CONDITIONER
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
FILM, CALIFORNIA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
HOOD, REAR, SOLID
HYDRAULICS STD W/O 2ND AUX
INSTRUCTIONS, ANSI
LIGHTS, STANDARD
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, QUICK COUPLER (LONG)
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, CAB, RIGHT
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
SEAT FABRIC HIGH BACK SUSP
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
STICK, LONG, HEAVY DUTY
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering