Quick Search

CAT 305 C3 TAQ

CAT 305 C3 TAQ

Year
2024
Working hours
8 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
Basic information
BrandCAT 305 C3 TAQ
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial Number5G505643
Unit NumberBCP02996
Catalog Number10122139
Year2024
Hours8 h
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax110,440 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*305 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, ANGLE, BOCE
*BOOM, SWING
*CAB, WITH HEAT AND A/C
*CAMERA, REAR VIEW
*CAT KEY, WITH PASSCODE OPTION
*CONTROL, QC, 3 LINE
*COUNTERWEIGHT, STANDARD
*ELECTRICAL ARR, C1.7 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM, INC. CANADA
*HYDRAULIC OIL
*INSTRUCTIONS, ANSI
*LIGHTS, LED
*LIGHTS, LED, REAR
*LINES, BOOM
*LINES, QC, LNG STK, 3 LINE
*LINES, STICK
*LINKAGE BUCKET W/LIFTING EYE
*MIRROR, CAB, RIGHT
*MONITOR NEXT GEN, CAMERA READY
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, 1- AUX, ANGLE BLD
*TRACK, 16", RUBBER BELT
*WATER JACKET HEATER, 120V
INTEGRATED RADIO V2
LANE 2 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRICED NEW 04/18/24 EK
PRODUCT LINK, CELLULAR PL243
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering