Quick Search

CAT 305.5ECR

CAT 305.5ECR

Year
2012
Working hours
3,915 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN SVERIGE AB
Göteborg
+46 705608593
Show phone number
Basic information
BrandCAT 305.5ECR
Pon Equipment AB (Sweden) - Gallivare
CategoryCrawler Excavators
Serial NumberFKY00611
Unit NumberD305A2926
Catalog Number4429556
Year2012
Hours3,915 h
CountrySweden
LocationGöteborg, Sweden
Pricing
Price Excluding Tax36,601 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationADDITIONAL HYDRAULICS
AIR CONDITIONING
AUTO LUBRICATION SYSTEM
BATTERY DISCONNECTOR
CABLE BUCKET
CE MARKED: YES
CERTIFICATES: CE
DITCHING/GRADING BUCKET
ENGINE OUTPUT: 46.23 HP
GENERAL GRADE (1 MIN - 5 MAX): 5
GROSS WEIGHT: 5800 KG
L8-SPAKAR
PLANSKOPA
SMALSKOPA
CENTRALSMÖRJNING
NYA GUMMILARVER
Online Owner's Manual
QUICK COUPLER
ROTATOR
RT20 DIR MED S45
RUBBER TRACKS
TRACK WIDTH: 40 CM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering