Quick Search

CAT 305.5E2LC

CAT 305.5E2LC

CAT Certified
Year
2019
Working hours
580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 305.5E2LC
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberCR508398
Unit Number2CR8479
Catalog Number10067074
Year2019
Hours580 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax80,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- CAT CERTIFIED USED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

305.5E2 HEXMN DCA2
305.5E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BLADE, 78", BOLT-ON
CAB W/ AIR CONDITIONER
CABLE, GROUND
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
ENGINE AR-PRIM
FILM, PRODUCT LINK, ANSI
INSTRUCTIONS, ANSI
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
MIRROR, CAB, RIGHT
Online Owner's Manual
PRODUCT LINK, CELLULAR PL240
RADIO, READY
SEAT FABRIC HIGH BACK SUSP
STICK PKG LONG W/O 2ND AUX
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering