Quick Search

CAT 305.5E2

CAT 305.5E2

Year
2017
Working hours
5,140 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Puget-sur-argens, 83
+33 149228299
Show phone number
Basic information
BrandCAT 305.5E2
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberCR504602
Unit Number22046687
Catalog Number10079522
Year2017
Hours5,140 h
CountryFrance
LocationPUGET-SUR-ARGENS, France
Pricing
Price Excluding Tax28,845 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Stick - MediumStick - Medium
Product LinkProduct Link
LightingLighting
CE PlateCE Plate
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
CouplerCoupler
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
attachments / work tools
  • lame 1981 mm
boom
  • 2700 mm
stick
  • bras standard 1418 mm
bucket
  • Yesattache rapide meca MILLER
  • un godet 800 mm HS et un godet tranché 10%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE20%
Track Shoes400MM
comments, misc. repairs, general remarks
  • FR-23
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering