Quick Search

CAT 304E2 CRCB

CAT 304E2 CRCB

Year
2020
Working hours
1,494 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Bozeman, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 304E2 CRCB
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberME407053
Unit Number23G0491
Catalog Number10057142
Year2020
Hours1,494 h
CountryUnited States
LocationBozeman, United States
Pricing
Price Excluding Tax60,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 77", ANGLE, BOLT-ON
*CAB W/ AIR CONDITIONER
*CABLE, GROUND
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HEATER, WATER JACKET
*LIGHTS, STANDARD
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, QUICK COUPLER (LONG)
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*PRODUCT LINK, CELLULAR PL243
*RADIO, READY
*SEAT FABRIC HIGH BACK SUSP
*STICK PKG LONG W/O 2ND AUX
*STICK, LONG
*TRACK, RUBBER BELT
COUPLER, PG, HYDR.D.LOCK, 3-4T
ENG SN 7KM1185 MSO AIAVA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
KIT, REAR VIEW CAMERA
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering