Quick Search

CAT 304 CRCB

CAT 304 CRCB

Year
2023
Working hours
289 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 304 CRCB
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberAN401584
Unit Number24G0116
Catalog Number10107316
Year2023
Hours289 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax72,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BucketBucket
CouplerCoupler
Additional information*304 07A MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, ANGLE, BOCE
*BOOM, SWING
*CAB, WITH HEAT AND A/C
*CAMERA, REAR VIEW
*CAT KEY, WITH PASSCODE OPTION
*CONTROL, QC, 3 LINE
*COUNTERWEIGHT, EXTRA, 500LBS
*ELECTRICAL ARR, C1.7 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM GP-QR
*FILM, INC. CANADA
*HYDRAULIC AR
*HYDRAULIC OIL
*HYDRAULIC OIL, STD
*INSTRUCTIONS, ANSI
*INTEGRATED RADIO
*LIGHTS, LED
*LIGHTS, LED, REAR
*LINES, BOOM
*LINES, QC, LNG STK, 3 LINE
*LINES, STICK
*LINKAGE BUCKET W/LIFTING EYE
*MIRROR, CAB, RIGHT
*MONITOR NEXT GEN, CAMERA READY
*PRODUCT LINK, CELLULAR PL243
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, 1- AUX, ANGLE BLD
*TRACK, 14", RUBBER BELT
*UNDERCARRIAGE AR
*WATER JACKET HEATER, 120V
ATHENS DEALER PDI & FUEL
COUPLER, PG, HYDR.D.LOCK, 3-4T
ENG SN J4N04703 MSO AMJIX
LANE 2 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering