Quick Search

CAT 304 CRCB

CAT 304 CRCB

Year
2022
Working hours
583 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 304 CRCB
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberAN401263
Unit Number23G0915
Catalog Number10085771
Year2022
Hours583 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding Tax86,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BucketBucket
Additional information*304 07A MINI EXCAVATOR
*ALARM, TRAVEL
*BOOM, SWING
*CAB, WITH HEAT AND A/C
*ELECTRICAL ARR, C1.7 HRC
*ENGINE, EPA TIER 4 FINAL
*HOLDER, GREASE GUN
*HYDRAULIC OIL
*LINKAGE BUCKET W/LIFTING EYE
*ROTATING BEACON
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
BELT, SEAT, 3" RETRACTABLE
BLADE, ANGLE, BOCE
CAT KEY, WITH PASSCODE OPTION
CONTROL, QC, 3 LINE
COUNTERWEIGHT, STANDARD
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LANE 3 ORDER
LIGHTS, LED
LIGHTS, LED, REAR
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
MIRROR, CAB, RIGHT
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PL243
REAR MIRROR, CAB
ROTATING BEACON, LED
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK, LONG, 2- AUX, ANGLE BLD
THUMB
TRACK, 14", RUBBER BELT
WATER JACKET HEATER, 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering