Quick Search

CAT 304.5E2XTC

CAT 304.5E2XTC

Year
2018
Working hours
1,414 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 304.5E2XTC
Foley Inc.
CategoryCrawler Excavators
Serial NumberFXT00165
Unit NumberEQ000008241
Catalog Number10087699
Year2018
Hours1,414 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, QUICKCOUPLER, QUICK
RUBBER TRACKRUBBER TRACK
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • Yes
  • No
  • No
  • Good
  • FairCOUPLE GOUGES.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT SIDE HYD HOOD, FEW SCRAPES.
  • Good
  • Good
  • Good
  • Good
safety items
200
  • No
  • Good
  • Good
gauges, operator station, console
840
  • Yes
  • 7/8 TANK.
  • Good
  • FairNOTE, BOTTOM DOOR SEAL TAPED TOGETHER.
  • Good
  • Good
  • Good
  • FairFRT WINDOW SEAL, LOOSE+HANGING. LEFT CAB MIRROR BROKE.
  • FairNOTE, CONTROL PANEL 1 SCREW MISSING.
  • Good
  • Good
  • Good
  • Good
  • FairBLADE N/G.
engine
610
  • No
  • No
  • NoNOTE, ANTI FR. LITTLE OVER FULL.
  • No
  • No
  • No
  • Good
  • FairBELT NOISE.
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
311
  • Good
  • FairBATT DEAD, HAD TO JUMP START.
  • PoorN/G, 1 FLOOD BROKE+CAB FLOOD NOT WORKING.
  • Good
  • Good
hydraulics
1040
  • FairCLY GUARD MISSING. CLY GOUGES.
  • Good
  • FairRIGHT SIDE JOYSTICK, COVER STARTING TO COME LOOSE.
  • Fair2 FRT BOOM TUBES SMALL BENDS. BOOM CLY TUBE BENT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSOME WEAR AT SWING RING GEAR AND BEARING.
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesHYD.
  • 80 IN. M/P BUCKET BLADE. BOTH EARS BENT. STEP BENT.
boom
300
  • Good
  • Good
  • Good
stick
110
  • FairSOME WEAR AT BOTTOM STICK PIN+BUSHIGS.
  • Good
bucket
220
  • YesMANUAL. NOTE SOME WEAR AT MOUNTING AREA TO BUCKET.
  • 18 INCH.
  • FairBOTTOM BUCKET WORN.
  • FairWEAR AT BUCKET LINKAGE PINS+BUSHINGS.
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoRUBBER TRACKS.
Average Life Remaining - UNDERCARRIAGETRACKS 55% REMAINING. REST OF UNDERCARRIAGE 70% REMAINING.
Segments70% REMAINING.
Track Shoes14 INCH WIDE. RUBBER TRACKS SOME WEAR AT TREADS. SEVERAL TREAD CUTS EACH SIDE. 55% RE
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering