2019 CAT 303ECR For Sale - 39,000 USD | Cat Used
Quick Search

CAT 303ECR

CAT 303ECR

Year
2019
Working hours
1,709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Granbury, TX
+1 7265671537
Show phone number
Basic information
BrandCAT 303ECR
HOLT CAT
CategoryCrawler Excavators
Serial NumberHHM03566
Unit NumberCES002673
Catalog Number10159454
Year2019
Hours1,709 h
CountryUnited States
LocationGRANBURY, United States
Pricing
Price Excluding Tax39,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Stick - MediumStick - Medium
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Regulatory StatusRegulatory Status
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Emissions Level - Japan - Step3Emissions Level - Japan - Step3
Additional informationOnline Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
530
  • Good
  • Good
  • FairDamaged.
  • Good
  • Good
  • FairFaded with scratches & some peeling.
  • FairDamaged rear & right covers - top cab lip - bent boom light & boom cyl guard.
  • Good
safety items
300
  • Yes
  • YesBent front cab lip cover - pics.
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
520
  • No
  • Good
  • Good
  • Good
  • FairWear.
  • Good
  • Good
  • FairFaded.
engine
200
  • No
  • Yes
  • N
  • Good
  • Good
emissions
  • No
  • No
cooling system
300
  • No
  • No
  • GoodR
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • Pump damp with oil.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
110
  • Good
  • FairMinor slack .
stick
110
  • 49.5"
  • FairMinor slack.
  • Good
bucket
200
  • No
  • CAT 12" bucket & 5 S/B both @ 70% good.
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE12 " rubber tracks 25/32 both @ 60% good.
SegmentsGood.
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Unit not E T compatible.
general condition
010
  • Yes
  • FairDamaged rear & right covers.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering