2022 CAT 303.507CR For Sale - 51,382 USD | Cat Used
Quick Search

CAT 303.507CR

CAT 303.507CR

Year
2022
Working hours
939 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Dartmouth, NS
+1 877 228 3519
Show phone number
Basic information
BrandCAT 303.507CR
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberRE901331
Unit NumberOKL6789823
Catalog Number10168657
Year2022
Hours939 h
CountryCanada
LocationDartmouth, Canada
Pricing
Price Excluding Tax51,382 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Machine Control System Brand - CATMachine Control System Brand - CAT
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Coupler Type - HydraulicCoupler Type - Hydraulic
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Rubber TrackRubber Track
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Additional informationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: REPLACE EXPIRED SEAT BELT. REPLACE TRAVEL ALARM. REPLACE CAB AIR FILTER. REPAIR BROKEN RADIO ANTENNA. REPLACE ALL TEETH.

This unit is not available to export from Canada by Cat Financial. Units sold in Canada must be exported by a local Canadian Cat dealer. Contact your local Cat dealer with questions
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
305
  • NoNo park brake on excavator.
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • No
  • N/a
  • PoorNo camera present
  • PoorNo extinguisher
  • PoorNone present
  • Good
  • Good
  • PoorExpired March 25
  • Good
  • PoorTravel alarm not functioning
gauges, operator station, console
2003
  • N/a
  • Full
  • N/a
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • PoorNo cab filter present
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBroken antenna
  • Good
  • PoorTravel alarm on/off button not lighting up or working
  • Good
  • Good
  • Good
  • Good
engine
901
  • YesMissing plug for flywheel housing,Missing block heater cord
  • No
  • No
  • No
  • No
  • No
  • YesOil pan is wet
  • No
  • Yes
  • No
  • N/a
  • J7L02608
  • 941
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNeed new primary air filter
  • Good
  • Good
  • Good
emissions
202
  • No
  • No
  • N/a
  • Good
  • PoorNo def
  • PoorNo def on this machine
  • Good
cooling system
900
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • 941
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
601
  • YesMissing cord
  • No
  • N/a
  • Good
  • GoodReplaced battery.
  • PoorNo beacon
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • N/a
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
209
  • No
  • PoorN/a
  • PoorN/a
  • PoorN/a
  • PoorN/a
  • PoorN/a
  • Good
  • PoorN/a
  • Good
  • PoorN/a
  • PoorN/a
  • PoorN/a
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • N/a
  • N/a
boom
300
  • N/a
  • N/a
  • Good
  • Good
  • Good
stick
210
  • N/a
  • Good
  • Good
  • FairThere is play in the quick coupler pin
bucket
501
  • YesThere is play in the quick coupler pin
  • Cat
  • N/a
  • N/a
  • 38” ditch bucket, 21” bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMissing tooth
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEN/a
CannonN/a
Carrier RollersN/a
IdlersN/a
Link Part NumberN/a
LinksN/a
Notes - UNDERCARRIAGERubber track system.
Notes - UNDERCARRIAGE 1N/a
Notes - UNDERCARRIAGE 2N/a
Pins & Bushings (External)N/a
Pins & Bushings (Internal)N/a
SegmentsN/a
Track Shoes Width / TypeN/a
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontN/aN/a
Carrier Rollers RearN/aN/a
Idlers FrontN/aN/a
Idlers RearN/aN/a
LinksN/aN/a
Pins & Bushings (External)N/aN/a
Pins & Bushings (Internal)N/aN/a
SegmentsN/aN/a
Track Roller 1N/aN/a
Track Roller 10N/aN/a
Track Roller 11N/aN/a
Track Roller 12N/aN/a
Track Roller 2N/aN/a
Track Roller 3--
Track Roller 4N/aN/a
Track Roller 5N/aN/a
Track Roller 6N/aN/a
Track Roller 7N/aN/a
Track Roller 8N/aN/a
Track Roller 9N/aN/a
Track Shoe Grouser HeightN/aN/a
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering