Quick Search

CAT 303.5E2 C3

CAT 303.5E2 C3

Year
2016
Working hours
2,865 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Broadview Hts, OH
+1 330 244 2465 x2465
Show phone number
Basic information
BrandCAT 303.5E2 C3
Ohio CAT - Cleveland
CategoryCrawler Excavators
Serial NumberJWY01022
Unit NumberUC01035
Catalog Number10118129
Year2016
Hours2,865 h
CountryUnited States
LocationBroadview Hts, United States
Pricing
Price Excluding Tax36,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions LevelEmissions Level
Air ConditionerAir Conditioner
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
CE PlateCE Plate
BladeBlade
Additional information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 70", BOLT-ON
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
I09
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
safety items
510
  • Yes
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1510
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1100
  • 07fs08645
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • CAT
  • UC01035A
  • 12in
  • 12in
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
210
  • Yes
  • Yes
  • Fair
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering