Quick Search

CAT 303.5

CAT 303.5

Year
2023
Working hours
6 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 303.5
Quinn Company
CategoryCrawler Excavators
Serial NumberRE903124
Unit NumberCU0000913
Catalog Number10108771
Year2023
Hours6 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax67,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Stick - LongStick - Long
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Additional information*2 WAY CONTROL
*303.5 07A CR HYD EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BOOM, STANDARD
*DRAIN, ECOLOGY
*ENGINE, EPA TIER 4F
*FILM, INC. CANADA
*HYDRAULIC OIL, STD
*INSTRUCTIONS, ANSI
*LINKAGE, BUCKET, W/LIFTING EYE
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
BLADE, FIXED, BOCE
BOOM LIGHT, LED
CANOPY, ROPS
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
CONTROL, QC, 3 LINE,LONG STICK
CWT EXTRA, 550LBS
FILM, CANOPY
FILM, COUPLER, ANSI
FILM, ROPS, ISO, CANOPY
FLOORMAT, CANOPY, W/TRAVEL
LANE 3 ORDER
LIGHTS, LED, FRONT
LINES, 1ST AUX, LONG STICK
LINES, BOOM W/O BLCV
LINES, BUCKET, LONG STICK
LINES, STICK W/O SLCV
MIRRORS, LEFT AND RIGHT
MONITOR NEXT GEN, NO CAMERA
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PLE643
SEAT BELT, 3" RETRACTABLE
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK, LONG, W/ THUMB BRACKET
TRACK, 12", RUBBER
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, FIXED, STD BLD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
  • Good
gauges, operator station, console
1000
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • NONE
  • 100%
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAPRIL 2023
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • GOOD
  • GOOD
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GOOD
  • GoodRED
  • Good
  • Good
  • GoodBELT
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 9
  • GOOD
  • Good
  • Good
  • Good
stick
300
  • GOOD
  • 5
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • GOOD
  • CAT NO TOOL IN BOX
  • K50748
  • 18"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE100% NEW. 12" BELTS THICK 2.25 G/BAR .98"
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • GOOD
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • GOOD
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering