Quick Search

CAT 303.5E2CRB

CAT 303.5E2CRB

Year
2019
Working hours
519 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Juneau, AK
+1 406 656 0202
Show phone number
Basic information
BrandCAT 303.5E2CRB
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberJWY05512
Unit Number19W00141
Catalog Number4719336
Year2019
Hours519 h
CountryUnited States
LocationJUNEAU, United States
Pricing
Price Excluding Tax71,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 70", ANGLE, BOLT-ON
COUPLER, PG, HYDR.D.LOCK, 3-4T
ENG SN 7KB6460 MSO AGRVK
FILM, CALIFORNIA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, LED
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB, HYDRAULIC, 3T
TRACK, RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering