2023 CAT 303.507CR For Sale - 54,000 USD | Cat Used
Quick Search

CAT 303.507CR

CAT 303.507CR

Year
2023
Working hours
135 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Jonesboro, AR
+1 877 228 3519
Show phone number
Basic information
BrandCAT 303.507CR
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberRE903724
Unit NumberOKL10878905
Catalog Number10170426
Year2023
Hours135 h
CountryUnited States
LocationJonesboro, United States
Pricing
Price Excluding Tax54,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Stick - LongStick - Long
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Coupler - StandardCoupler - Standard
Additional informationCustomer Value Agreement (CVA) 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/500 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1320
  • Yes
  • FairSmall dent on left corner top.
  • Good
  • Good
  • GoodScratched, scuffed and light tears.
  • Good
  • Good
  • Good
  • FairDented
  • Good
  • Good
  • Good
  • Good
  • GoodScratched, scuffed, and chipped.
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • 1/4
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • CAT
  • 24”
  • Good
  • GoodSome wear present
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGESome tread cuts and light chunks.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontN/AN/A
Carrier Rollers RearN/AN/A
Idlers FrontN/AN/A
Idlers RearN/AN/A
LinksN/AN/A
Pins & Bushings (External)N/AN/A
Pins & Bushings (Internal)N/AN/A
SegmentsN/AN/A
Track Roller 1N/AN/A
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 2N/AN/A
Track Roller 3N/AN/A
Track Roller 4N/AN/A
Track Roller 5N/AN/A
Track Roller 6N/AN/A
Track Roller 7N/AN/A
Track Roller 8N/AN/A
Track Roller 9N/AN/A
Track Shoe Grouser Height2222
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Initial service performed.
general condition
300
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering