Quick Search

CAT 303.5E2CRN

CAT 303.5E2CRN

Year
2016
Working hours
1,693 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Bellingham, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 303.5E2CRN
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberJWY00675
Unit NumberX23W0797
Catalog Number10064238
Year2016
Hours1,693 h
CountryUnited States
LocationBellingham, United States
Pricing
Price Excluding Tax49,999 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
2016 CAT 303.5 MINI EXCAVATOR
BATTERY, DISCONNECT
BLADE, 70", BOLT-ON
COUPLER SN 2056916-01
DRAIN, ECOLOGY
ENG SN 7FP9651 MSO ACIBT
FILM, QUICK COUPLER, ANSI
GUARD GP VANDAL
GUARD, CANOPY
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CANOPY, LEFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB HYD/COUPLER HYD
THUMB SN A415BTH20039
TRACK, RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering