Quick Search

CAT 303.5E2

CAT 303.5E2

Year
2022
Working hours
412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 303.5E2
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberJWY08659
Unit Number518883
Catalog Number10103799
Year2022
Hours412 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax64,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2022 CAT 303.5E2 THB EXCAVATOR
303.5E2 HYDRAULIC EXCAVATOR
407/12/08/23
ALARM, TRAVEL
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
AUTO EIS, DOME LIGHT, SKYLIGHT,
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 70", BOLT-ON
BUCKET-HD, 24", 4.2 FT3, 3T
CAB W/AC,HEAT,DEF,ROPS,WIPER
COMPASS DISPLAY PANEL, EPA LABEL
CONSIGNMENT / SAPONAS, NICK
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT-BODY, GRAB IRONS
DRAIN, ECOLOGY
ENGINE, C1.7, 23.5HP, TIER 4
FLOOR MAT, HEALINER, 12V PORT,
HEATER, JACKET WATER
HYDRAULICS STD W/O 2ND AUX
JOYSTICK & FOOT TRAVEL PEDALS
LIGHTS, LED WORK, CAB & BOOM
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, CAB, RIGHT
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
RADIO, READY
SEAT FABRIC HIGH BACK SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
STANDARD AUX FLOW ... 26.4 GPM
STICK PKG LONG W/O 2ND AUX
STICK, LONG, HEAVY DUTY
THUMB,HYD + COUPLER,PG,MAN, 3T
TRACK, RUBBER BELT 12" ...87%
ZERO TAILSWING, MONO BOOM ...16'2"
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • GoodSmall crack on plastic cover over inside door latch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Smoked upon start up, cleared up and ran with no smoke.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Looks like a fitting is leaking by the barrel end of the swing cylinder
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesB6
  • Leveling blade
boom
300
  • Tight joints
  • Good
  • Good
  • Good
stick
300
  • Tight joints
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • Bucket is lime new
  • CAT manual quick coupler
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track ShoesMeasure 22 mm depth
Track Frame - LeftGood
Track Shoes (Width)300 mm300 mm1212
final drives
200
  • No leaks
  • Good
  • Good
comments, misc. repairs, general remarks
  • Clean low hour machine
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering